IESNA:LM-63-2002
[TEST]P955362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31225
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4323.7 4885.1 5444.4 5917.6 6279 6498.4 6659.7 6827.5 6986.7 7169.5
7393.2 7634.2 7933.2 8260.1 8668.8 9251.8 10056.3 11144.7 12581.6 14420.8
16802.1 19656.5 22302.4 23838.2 23545.7 21291.4 17114 12416 7967.6 5663.8
3908.5 2450.1 1363.8 296.8 0 0 0
4323.7 4801.2 5308.9 5721.9 6029.5 6231.7 6371.5 6524.2 6685.5 6851.2
7059.8 7309.4 7599.8 7922.4 8309.6 8817.3 9499.2 10400.5 11553.4 13156
15244.7 17249.5 18232.5 17894.8 16709.6 14722 11590 7842.8 4235.5 2501.7
1378.8 617.4 238.8 30.1 0 0 0
4323.7 4751.7 5145.4 5433.6 5650.9 5782.1 5874.6 5995 6100.5 6201.6
6343.5 6532.8 6756.5 6971.6 7201.8 7483.6 7814.9 8212.8 8701.1 9189.4
9337.8 8847.4 7606.2 6149.9 4528 3142.7 2219.9 1602.6 1125 808.8
546.4 327 182.8 81.7 15.1 0 0
4323.7 4629.1 4921.7 5136.8 5261.5 5326.1 5371.2 5390.6 5377.7 5328.2
5255.1 5216.4 5173.3 5070.1 4844.2 4521.6 4186 3865.5 3590.1 3403
3308.4 3222.3 3104 2904 2751.2 2632.9 2267.2 1837 1213.2 849.7
606.6 421.6 279.6 120.5 17.2 0 0
4323.7 4506.5 4717.3 4876.5 4962.5 4984 4934.6 4801.2 4586.1 4306.5
4005.3 3762.2 3603.1 3506.3 3428.8 3314.8 3151.3 2994.3 2871.7 2807.2
2807.2 2824.4 2828.7 2811.5 2684.5 2404.9 2108.1 1910.2 1609 1292.8
937.9 615.2 335.6 131.2 8.6 0 0
4323.7 4407.6 4508.7 4624.8 4708.7 4700.1 4586.1 4364.5 4095.6 3844
3635.3 3486.9 3400.9 3336.3 3261 3144.9 2981.4 2783.5 2589.9 2437.2
2355.4 2366.2 2432.9 2478 2460.8 2385.5 2222.1 1957.5 1662.8 1385.3
1125 884.1 643.2 374.3 161.3 0 0
4323.7 4274.2 4306.5 4388.2 4478.5 4521.6 4454.9 4308.6 4145.1 3998.9
3850.4 3682.6 3508.4 3338.5 3172.8 2998.6 2807.2 2605 2413.5 2256.5
2116.7 1998.3 1897.2 1832.7 1813.4 1806.9 1772.5 1695 1561.7 1374.5
1060.5 727.1 402.3 213 77.4 0 0
4323.7 4186 4106.4 4123.6 4254.8 4422.6 4553.8 4564.6 4472.1 4325.8
4155.9 3953.7 3719.2 3471.8 3237.4 3013.7 2800.7 2594.2 2409.2 2265.1
2159.7 2090.8 2034.9 1966.1 1860.7 1695 1523 1398.2 1286.3 1161.6
998.1 772.2 496.9 288.2 94.6 0 0
4323.7 4080.6 3895.6 3867.6 3996.7 4321.5 4670 4833.5 4784 4599
4377.4 4151.6 3912.8 3648.2 3383.6 3125.5 2882.4 2658.7 2463 2312.4
2198.4 2118.8 2086.5 2065 2017.7 1914.5 1789.7 1647.7 1503.6 1335.8
1131.5 881.9 649.6 408.7 133.4 0 0
4323.7 3979.5 3702 3564.3 3631 3958 4437.7 4822.7 4915.2 4753.9
4485 4226.9 3988.1 3738.6 3491.2 3243.8 2998.6 2759.8 2551.2 2392
2258.6 2170.4 2105.9 2077.9 2037.1 1961.8 1854.2 1733.8 1602.6 1456.3
1254.1 995.9 731.4 402.3 124.8 4.3 0
4323.7 3889.1 3583.7 3403 3428.8 3721.4 4164.5 4551.7 4768.9 4708.7
4482.8 4226.9 3988.1 3751.5 3519.2 3286.8 3045.9 2809.3 2602.8 2428.6
2280.1 2179 2103.8 2058.6 2011.3 1925.2 1798.3 1660.6 1523 1361.6
1161.6 899.1 653.9 348.5 94.6 0 0
4323.7 3871.9 3508.4 3256.7 3209.4 3403 3749.3 4145.1 4407.6 4433.4
4293.5 4076.3 3861.2 3661.1 3463.2 3250.3 3026.6 2800.7 2592 2413.5
2260.8 2151.1 2056.4 1970.4 1867.1 1714.4 1501.5 1254.1 1021.8 830.3
641 428.1 260.3 131.2 10.8 0 0
4323.7 3766.5 3319.1 2966.3 2792.1 2800.7 2910.4 3058.8 3177.1 3239.5
3239.5 3162.1 3063.1 2957.7 2841.6 2719 2598.5 2467.3 2310.3 2148.9
1994 1817.7 1634.8 1475.6 1314.3 1097 881.9 724.9 600.2 477.5
350.6 217.3 101.1 28 0 0 0
4323.7 3689.1 3175 2746.9 2482.3 2368.3 2331.8 2327.5 2314.6 2295.2
2254.3 2176.9 2084.4 1974.7 1845.6 1740.2 1637 1557.4 1505.8 1484.2
1456.3 1396 1299.3 1176.6 1030.4 877.6 735.7 610.9 492.6 385
275.3 154.9 66.7 10.8 0 0 0
4323.7 3650.4 3078.2 2611.4 2303.8 2151.1 2071.5 2002.7 1925.2 1839.2
1761.7 1699.4 1628.4 1570.3 1501.5 1432.6 1359.5 1264.8 1159.4 1071.2
980.9 899.1 828.2 772.2 709.9 632.4 546.4 460.3 367.8 281.8
191.4 120.5 58.1 2.2 0 0 0
4323.7 3618.1 3020.1 2540.4 2217.8 2045.7 1940.3 1839.2 1742.4 1645.6
1553.1 1473.5 1398.2 1322.9 1254.1 1187.4 1116.4 1043.3 974.4 901.3
832.5 772.2 718.5 660.4 591.5 531.3 462.5 385 296.8 219.4
159.2 94.6 32.3 0 0 0 0
4323.7 3648.2 3039.5 2551.2 2202.7 2000.5 1865 1761.7 1673.5 1587.5
1501.5 1419.7 1335.8 1260.5 1191.7 1122.9 1051.9 974.4 897 817.4
748.6 690.5 641 598 555 507.7 443.1 372.1 309.8 256
197.9 135.5 49.5 0 0 0 0
4323.7 3665.4 3061 2566.2 2194.1 1948.9 1804.8 1712.3 1630.5 1544.5
1462.7 1381 1307.9 1239 1174.5 1105.7 1036.8 959.4 881.9 804.5
735.7 686.2 645.3 610.9 570 514.1 438.8 376.4 329.1 279.6
219.4 146.3 58.1 17.2 0 0 0
4323.7 3665.4 3084.6 2585.6 2187.6 1908 1755.3 1667.1 1585.3 1503.6
1413.3 1335.8 1269.1 1196 1125 1054 980.9 907.8 834.6 765.8
709.9 673.3 638.9 602.3 546.4 468.9 374.3 329.1 281.8 230.2
167.8 88.2 36.6 8.6 0 0 0
4323.7 3738.6 3177.1 2675.9 2241.4 1916.6 1744.5 1652 1570.3 1501.5
1421.9 1346.6 1273.4 1202.5 1129.3 1058.3 985.2 914.2 847.5 787.3
737.8 699.1 660.4 613.1 544.2 434.5 327 281.8 236.6 187.1
133.4 77.4 40.9 17.2 4.3 0 0
4323.7 3781.6 3239.5 2738.3 2288.7 1946.7 1755.3 1654.2 1574.6 1501.5
1426.2 1353 1282 1211.1 1142.2 1073.4 1002.4 933.6 869 811
761.5 720.6 677.6 623.8 548.5 434.5 322.7 277.5 230.2 182.8
126.9 75.3 43 21.5 10.8 0 0
4323.7 3798.8 3280.4 2792.1 2331.8 2000.5 1763.9 1664.9 1576.7 1514.4
1443.4 1372.4 1303.6 1234.7 1168 1103.5 1034.7 965.8 901.3 836.8
785.1 742.1 696.9 647.5 555 441 342 299 249.5 200.1
142 86 51.6 32.3 19.4 8.6 0
4323.7 3919.3 3467.5 3000.8 2538.3 2131.7 1845.6 1686.4 1600.4 1531.6
1469.2 1404.7 1340.1 1275.6 1208.9 1142.2 1075.5 1006.7 944.3 884.1
830.3 780.8 731.4 675.4 606.6 518.4 408.7 348.5 296.8 245.2
187.1 118.3 73.1 47.3 34.4 17.2 0
4323.7 4009.6 3637.5 3222.3 2779.2 2357.6 2004.8 1740.2 1609 1531.6
1469.2 1406.8 1344.4 1279.9 1215.4 1146.5 1073.4 1006.7 942.2 881.9
832.5 780.8 727.1 666.8 600.2 527 443.1 372.1 320.5 268.9
215.1 154.9 79.6 47.3 30.1 15.1 0
4323.7 4095.6 3835.4 3506.3 3138.4 2734 2338.2 1957.5 1669.2 1546.6
1473.5 1406.8 1344.4 1279.9 1211.1 1144.4 1073.4 1002.4 933.6 860.4
791.6 727.1 666.8 610.9 563.6 507.7 438.8 365.7 296.8 243.1
195.7 146.3 81.7 36.6 19.4 6.5 0
4323.7 4233.3 4108.6 3917.1 3607.4 3252.4 2897.5 2536.1 2067.2 1690.7
1512.2 1428.3 1359.5 1292.8 1228.3 1161.6 1092.7 1023.9 952.9 877.6
806.7 735.7 671.1 610.9 552.8 492.6 428.1 365.7 296.8 225.9
174.2 122.6 77.4 40.9 19.4 8.6 0
4323.7 4375.3 4401.1 4375.3 4226.9 3994.5 3719.2 3413.8 3022.3 2516.8
1994 1606.9 1421.9 1338 1275.6 1215.4 1150.8 1094.9 1041.1 976.6
912.1 832.5 752.9 679.7 621.7 565.7 621.7 651.8 492.6 393.6
260.3 191.4 109.7 53.8 25.8 12.9 0
4323.7 4515.1 4702.3 4855 4915.2 4867.9 4715.2 4515.1 4328 4104.3
3762.2 3297.6 2753.4 2198.4 1748.8 1510.1 1441.2 1389.6 1299.3 1217.5
1155.1 1099.2 1019.6 961.5 1013.2 1051.9 886.2 673.3 408.7 305.5
228 165.6 111.9 64.5 32.3 10.8 0
4323.7 4657.1 5007.7 5334.7 5577.7 5717.6 5726.2 5646.6 5571.3 5547.6
5532.6 5468 5341.1 5181.9 4979.7 4745.3 4450.6 4168.8 4069.8 4439.8
5242.2 6005.8 6119.8 5304.6 3742.9 2217.8 1310 823.9 570 417.3
316.2 228 154.9 88.2 34.4 8.6 0
4323.7 4794.7 5287.3 5775.6 6184.3 6446.8 6571.5 6614.6 6657.6 6732.9
6849 6999.6 7180.3 7345.9 7511.6 7636.3 7834.2 8189.1 8851.7 9935.8
11342.6 12867.7 14356.3 15500.7 15634 14560.6 12499.9 9765.9 6818.9 4261.3
2475.9 1473.5 838.9 316.2 96.8 4.3 0
4323.7 4844.2 5414.3 5980 6448.9 6758.7 6913.6 6980.2 7042.6 7128.7
7247 7388.9 7573.9 7761.1 7963.3 8238.6 8634.4 9210.9 10062.7 11243.7
12811.8 14881.1 17703.4 21205.3 23463.9 22917.6 21241.9 18935.9 16447.1 14085.2
11669.6 9004.4 6162.8 3622.4 1469.2 370 0
4323.7 4880.8 5500.3 6145.6 6657.6 6993.1 7158.8 7208.3 7234.1 7247
7279.2 7322.3 7378.2 7401.9 7477.1 7644.9 7939.6 8408.6 9167.9 10284.3
11787.9 13885.2 17040.8 21678.5 27845.7 29807.5 28224.3 26346.4 24268.4 22104.5
18912.3 14777.9 10299.4 6270.4 2475.9 791.6 0
4323.7 4962.5 5693.9 6440.3 7057.7 7432 7539.5 7472.8 7313.7 7083.5
6829.7 6586.6 6345.7 6122 6012.3 6143.5 6715.7 7731 8959.2 10110.1
11200.7 12471.9 14210 16716 21515.1 27262.7 26090.4 23304.8 21476.3 20224.4
18441.2 15862 12392.4 8625.8 3372.9 555 0
4323.7 5005.6 5893.9 6707.1 7356.7 7672.9 7666.4 7393.2 6960.9 6504.9
6072.5 5711.1 5431.5 5268 5429.3 6231.7 7597.6 9266.8 11028.6 12884.9
14915.6 16849.4 18695 20835.3 23999.6 28039.3 28824.4 26742.2 24406.1 22012
19168.2 15350.1 10828.5 5242.2 2052.1 230.2 0
4323.7 5072.2 5937 6793.1 7455.6 7774 7638.5 7156.6 6547.9 6059.6
5625.1 5278.7 5031.4 4975.4 5442.2 6679.1 8516.1 10824.2 13670.1 17129
20921.4 24821.3 28719 32223.1 36204.8 39865.9 40793 39117.3 35923 31661.7
26058.1 18342.2 11904.1 6582.3 3175 367.8 0
4323.7 5076.5 5947.7 6793.1 7434.1 7718.1 7580.4 7111.5 6507 5964.9
5530.4 5190.5 4966.8 4999.1 5648.7 7107.2 9210.9 11968.6 15472.7 19460.8
23526.3 27505.8 31509 35634.7 40300.4 43692.7 43884.1 41208.2 36544.6 30375.3
23926.4 17772.2 11613.7 6756.5 2678.1 337.7 0
4323.7 5076.5 5926.2 6741.5 7328.7 7597.6 7565.3 7262 6795.3 6283.3
5827.3 5487.4 5252.9 5233.6 5745.5 7027.6 8907.6 11155.5 13781.9 16694.5
19604.9 22528.2 25337.5 28159.7 32027.4 35817.6 36830.7 34944.2 31737 27561.7
22900.4 17750.7 13368.9 7961.1 3022.3 266.7 0
4323.7 5018.5 5810.1 6552.2 7089.9 7365.3 7453.5 7404 7199.7 6892
6550 6220.9 5937 5784.2 5926.2 6621 7883.7 9512.1 11248 12857
14410.1 15773.8 17060.2 18858.5 22278.7 25714 25270.8 22354 19660.8 17279.6
14306.8 10751.1 7212.6 3508.4 985.2 120.5 0
4323.7 5016.3 5724 6375.8 6846.9 7109.3 7259.9 7356.7 7406.2 7421.2
7395.4 7322.3 7231.9 7133 7117.9 7292.1 7825.6 8759.2 10067 11555.6
13261.4 15378 18174.4 21805.5 25621.5 26339.9 22343.2 17266.7 12700 9247.5
7257.7 5302.4 3846.1 2262.9 630.3 25.8 0
4323.7 4898 5493.8 6042.4 6442.5 6683.4 6861.9 7016.8 7160.9 7343.8
7541.7 7739.6 7991.2 8232.2 8559.1 9047.4 9750.8 10755.4 12276.2 14349.8
16883.8 19824.3 23317.7 27224 28624.4 26561.5 21685 16272.9 10989.8 7926.7
5734.8 3826.8 2303.8 531.3 12.9 0 0
4323.7 4885.1 5444.4 5917.6 6279 6498.4 6659.7 6827.5 6986.7 7169.5
7393.2 7634.2 7933.2 8260.1 8668.8 9251.8 10056.3 11144.7 12581.6 14420.8
16802.1 19656.5 22302.4 23838.2 23545.7 21291.4 17114 12416 7967.6 5663.8
3908.5 2450.1 1363.8 296.8 0 0 0
